Skip to main content

AC power integrity

Power integrity presents a significant challenge in the realm of electronic product design. Contemporary ICs are sensitive and require a variety of supply voltages to function optimally. This must be considered with thermal constraints and complex multi-board systems when analyzing power integrity.

Automated post-layout extraction and analysis

HyperLynx Decoupling Analysis is capable of extracting and simulating a model of a design's entire PDN, displaying the PDN impedance as seen by each device of interest and reporting whether design requirements are met or not.

A person is standing in front of a white wall with a blue and white sign on it.

To set up analysis, designers specify:

  • VRM characteristics
  • Capacitor values
  • Capacitor intrinsic values
  • Locations where PDN impedance should be measured

HyperLynx then calculates:

  • Capacitor mounting inductances
  • Inter-plane capacitance
  • Plane spreading inductances

HyperLynx then calculates the effective PDN impedance seen at each power pin and whether that passes or fails the design requirements.

Optimizing the design

Once the design has been set up and analyzed, changes can be made to improve performance and compared to earlier results. The plot shows the results of several rounds of design improvements aimed at lowering PDN impedance.

A person is working on a computer with a design optimization software, possibly in a meeting room.
On-Demand webinar

Getting it right - run SI and PI simulations accurately

There’s no point in running SI/PI simulations if the tools you’re using don’t have the accuracy, capacity and performance to do the job in a reasonable timeframe.

This recorded theater presentation shares some of the advanced technology that HyperLynx uses to produce accurate results.

A diagram showing a power integrity analysis of a DC drop in a circuit, with various components and measurements labeled.

Resources