Skip to main content

Why power distribution unit?

Siemens PDUs deliver flexible, high-performance power distribution for data center white space, colocation builds, and edge deployments. Designed for fast deployment and configurable to site-specific requirements, they help operators scale capacity quickly while maintaining reliability, protection, and visibility across critical loads.

Customizable and scalable

Configurable metering, distribution layouts, and connectivity options help align each PDU to site requirements while supporting high-density growth in enterprise, hyperscale, colocation, and edge environments.

Reliable critical power distribution

Built on Siemens 3VA molded-case circuit breakers and robust panelboard technology, Siemens PDUs provide dependable, efficient power distribution that helps keep mission-critical IT loads running.

Advanced monitoring and visibility

Native integration with EPMS and BMS via Modbus or BACnet provides real-time monitoring and actionable insight into power performance, capacity, and key electrical parameters.

Key details

Power rating

300-1250 kVA

Input voltage

240V, 480V, 600V

Output voltage

480/277V, 415/240V, 208/120V

Short circuit rating

Up to 100 kAIC

Communications

Modbus TCP, BACnet IP, SNMP v3

Standards

UL 891 listed, transformer listed to UL 1561

Featured capabilities

Explore additional resources

PDU fact sheet

Siemens PDUs provide flexible, scalable power distribution for data centers, colocation, and edge sites. With customizable configurations, reliable performance, and advanced monitoring, they support high-density IT environments.