Skip to main content

Directed Energy Material Extrusion - DEMEX tarjoaa LEAM Technologies

LEAM Technologies is a start-up that was spun off from the Technical University of Munich. They offer an industrial edge-based solution to extend large-format 3D printers with temperature monitoring and active control. This makes it possible to process technically demanding plastics such as PEEK or similar with large-format 3D printers in the first place. The technology is mainly used in the energy, automotive, aerospace and general mechanical engineering sectors.

Miksi Improve layer adhesion in large format AM?

DEMEX solves the problem of insufficient layer adhesion in large format Additive Manufacturing. The system uses light generated by high-power LEDs to heat the substrate locally. The light is focused to a spot in front of the nozzle. The optimum temperature for layer bonding is ensured at the interface without risking stability. Due to visible, broad-spectrum light, DEMEX avoids laser safety regulations.
Parts printed with DEMEX show isotropic properties for tensile strength as the weak interface between layers is eliminated. The technology can be used with any thermoplastic polymer and is relevant for demanding applications, where PEEK, PEI, PESU, or other high-performance polymers are processed.
DEMEX is retrofittable on any new or existing large format 3D printer and integrates using standard communication interfaces.
LEAMs product on Siemens Industrial Edge expands value share from Siemens Numerical Control to Edge Computing and quality assurance software in future LFAM machines.

Spot of focused light generated by DEMEX

Hyödyt

  • Obtain isotropic part properties
  • Print on cold surfaces
  • Monitor temperatures during print and store for later analysis

Keskeiset ominaisuudet

Tutustu aineistoihin ja liittyviin tuotteisiin

Edellytykset

A large format 3D printer for the DEMEX to be installed on

The DEMEX system hardware