Skip to main content

Intelligent Siemens components for Köttermann fume cupboards tarjoaa Koettermann

Köttermann on tuottanut joustavia teräslaboratoriolaitteita Hannoverin lähellä yli 75 vuoden ajan. Täällä luodaan räätälöityjä komponentteja, jotka yksinkertaistavat päivittäistä laboratoriotyötä, takaavat kestävän laboratoriotoiminnan ja turvallisen ympäristön. Räätälöityihin laitteisiin kuuluvat laboratoriokalusteet ja vetokaapit, turvallisuus- ja vaarallisten aineiden kaapit sekä erilaisia materiaalitarvikkeita.<br/>Kansallisia ja kansainvälisiä asiakkaita tukee yli 150 työntekijää monipuolisella palvelutarjonnalla suunnittelusta kunnossapitoon. Kuusi myyntiyritystä ja käsin valittua kauppakumppania on otettu käyttöön maailmanlaajuisesti täyttämään asiakkaiden vaatimukset.

Miksi Smart Köttermann fume cupboards with Siemens integration?

Modern laboratories face the challenge of harmonising safety, efficiency and sustainability. A key component of this is the safe and energy-efficient control of fume cupboards. With the integration of intelligent Siemens components in Köttermann fume cupboards, a holistic solution has been created to optimise and monitor energy consumption in laboratory environments. Köttermann combines the highest safety standards with intelligent Siemens building automation - for future-proof laboratory technology "Made in Germany".

The demand for precise air management is continuously driving the development of smart building technologies. The modular Siemens components - from the VAV system and damper to circuit breakers, presence and sash sensors and connection to the Desigo CC smart building system - create a system that is flexible, secure and networked. All functions can be controlled digitally in a user-friendly way via the Köttermann TouchTronic fume cupboard control panel.

25523-Köttermann-Bildzusammenstellung-Laborabzug

Hyödyt

  • Variable volume flow control: optimised air technology with visual and acoustic signals.
  • Reduced operating costs: Automatic volume flow control and time-controlled socket switch-off save energy - even overnight and at weekends.
  • Maximum safety: thanks to the automatic closing function of the sash (AutoProtect) as well as alarm and temperature monitoring.
  • Intelligent monitoring: Precise recording of air flows, sash position, presence, energy consumption and operating statuses. No additional operating unit required - all functions can be controlled centrally via Köttermann TouchTronic.
  • Future-proof networking: simple integration into the Siemens Desigo CC building management system.

Keskeiset ominaisuudet

Case Study

111224_KoettermannRepha_WEB-9

Repha Biopharmaceuticals

The growing spatial demands prompted a comprehensive redesign of Repha‘s laboratory facilities. The project was initiated swiftly and in close
coordination with architects and laboratory planners.