Skip to main content

Why Tessent Diagnosis?

The Tessent Diagnosis solution identifies the type and location of defects, establishing the foundation for diagnosis-driven yield and failure analysis.

Accurately identify defects and timing errors

Use layout-aware and cell-aware technology to determine a defect’s most probable failure mechanism, logic location and physical location.

Cell-aware diagnosis

Perform transistor-level diagnosis to identify defects inside standard cells. This capability leverages the same cell-aware fault model used for cell-aware ATPG and works for with any pattern type.

High-resolution chain diagnosis

Improve diagnosis by >1.5x on advanced process nodes (5nm and below). Provides accurate transistor-level isolation for scan chain defects. Ensures deep point defects can be isolated in precision.

Correlate with DFM analysis

Diagnosis results can be correlated with DFM analysis results to identify critical design features. Tessent Diagnosis can read result databases (RDB) from Calibre.

Trusted technology

Tessent Diagnosis is the market leader in scan diagnosis technology with the highest accuracy rate. More than 80% of reports generated using Tessent Diagnosis have been confirmed using a failure analysis process.

Chain diagnosis improvements with Tessent technologies

Jayant D'Souza, Senior Product Manager with Tessent talks about leveraging Tessent’s high resolution chain diagnosis technology to improve yield to meet time to market windows by finding more systematic defects and improving resolution by up to 80%.

Lue lisää

Ask an Expert - Man and woman having a consultation in an office.

Ready to learn more about Tessent?

We're standing by to answer your questions.