Skip to main content

Why use Tessent In-System Test?

Tessent In-System Test provides the embedded hardware and necessary software to enable application of high-quality deterministic test patterns while reducing test time as compared to traditional logic BIST.

Enables adaptive test

In-system deterministic test enables you to change test patterns as new defects and fault models emerge or as test content needs change.

Works with Tessent SSN

The in-system test controller fetches data from bus interfaces, driving the Streaming Scan Network bus network internally to apply scan data packets to cores for testing, lowering test time and improving power profile during test.

Re-uses test patterns

Re-uses existing on-chip test infrastructure to target latent, intermittent, random or age-related defects during the lifespan of the product by enabling re-use of IJTAG- and SSN-based patterns for in-system applications.

Responds to silent data errors

Delivers fully automated hardware and software capabilities needed to respond to aging and environmental factors that manifest as Silent Data Errors/Corruption. Test content can be changed as test requirements evolve.

Test anything, anywhere, anytime

Identify defects throughout a device's operational lifespan. From wafer to field, ensure zero-defect quality and continuous reliability. Tessent In-System Test offers a comprehensive, scalable, and flexible solution for complete lifecycle quality with HSIO-based test delivery and advanced fault models.

Image of a silicon wafer with multiple shades of blue reflecting off it.

Enabling high-quality deterministic test patterns

Launched at ITC 2024, Tessent In-System Test (IST) complements Tessent Streaming Scan Network (SSN) and enhances its ability to be used in an in-system, in-field environment, thus extending the advanced technology Tessent SSN provides. Designers can apply embedded deterministic test (EDT) patterns generated using Tessent SSN software through the SSN bus directly using the in-system test controller.

Using high-quality deterministic test patterns

Tessent In-System Test integrates in-system deterministic test (IS-EDT) with Tessent Streaming Scan Network to enable users to run deterministic patterns in-system. While the demand for IS-EDT patterns is critical in the automotive industry, this technology also benefits data center and networking designs. This paper outlines how Tessent In-System Test meets the needs for in-system and in-field testing.

glowing microchip
data center

Watch the IST webinar

Watch the on-demand webinar Improving Your In-System Test Quality with In-System Deterministic Test.