Skip to main content

Why Questa One Sim PA?

Effects of active power management on the design’s structure and behavior are reflected in the waveform, schematic and power state/transition views. Questa One Sim PA automatically detects power management errors in both the architecture and behavior of the power management system.

Dynamic and static checking

Detects power management errors in both the architecture and the behavior of the system. Static checking during UPF processing identifies architectural issues, while dynamic checks during simulation identifies behavioral issues.

Integration with verification

Power states and transitions are saved in the coverage database. Power-aware goals are auto-extracted from UPF into the verification plan which can be merged with the coverage database for tracking coverage closure.

Ease of use

Multiple views (waveform, schematic, and power domains, etc.) enable designers to find and resolve issues in the power managed design quickly and efficiently.

Questa One Sim PA

Industry leading UPF support

  • Extensive support for the IEEE 1801 UPF standard​
  • Supports latest UPF 4.0 and all of UPF 3.1/3.0/2.1/2.0​
  • Supports the “Successive Refinement Incremental Specification” methodology
  • Supports recent advanced bottom-up flows
  • Supports hierarchical UPF and Hard-Macro based flows, including support for Liberty
Lithium battery systems optimized with CFD simulation to reduce design time and costs.

Deepen your knowledge of Questa One Sim

Support Center

Siemens EDA offers world-class customer support for Questa One Sim and all of our products.

Verification Academy

Verification Academy provides the skills necessary to mature an organization's functional verification process capabilities, providing a methodological bridge between high-level value propositions and low-level details.

Verification Horizons blog

To assist with the understanding of advanced functional verification technologies and how to apply them most effectively, visit our blog for insight and updates on concepts, values, standards, methodologies and examples.