Miksi Discover, generate, and monetize your tax credits?
The 30C Alternative Fuel Vehicle Refueling Property tax credit is a provision under the Inflation Reduction Act (IRA) that incentivizes the installation of electric vehicle (EV) charging stations and other types of refueling infrastructure for low-carbon fuels. Organizations can receive a base credit of 6% of the total cost of a project including the hardware and installation. This amount can be quintupled to 30% if specific Prevailing Wage and Apprenticeship (PWA) rules are followed related to the installation of the project. Giraffe Financial provides a full-service solution for taking advantage of the 30C tax credit. Giraffe simplifies the process while ensuring eligible tax credits are maximized and taken advantage of. Giraffe will confirm your project eligibility, gather proper documentation and ensure compliance - then guide you through options to monetize your credits to best fit your business or organizational needs.