Skip to main content

ASSET ORCHESTRATION PLATFORM tarjoaa Bosch Rexroth

Bosch Rexroth is the global leader in the field of industrial hydraulics and is known for its high-quality hydraulic systems and components, which are characterized by precision, efficiency and reliability. The company offers a wide range of hydraulic solutions, including cylinders, pumps, valves, controls and software.

Miksi Orchestrate with AOP: From rigid processes to flexible flows?

AOP increases manufacturing flexibility by decoupling process logic from the control layer. Instead of rigid sequences, it enables process owners to graphically model, adapt, and monitor production via a visual orchestration layer. This reduces dependency on PLC specialists, simplifies integrating heterogeneous assets, and significantly shortens response times to new product variants or process optimizations.

Hyödyt

  • Accelerate Process Adaptation: Adapt production processes faster to meet changing demands.
    • Model orchestration logic visually, reducing reliance on PLC programming for changes.
    • Move changeover and process adjustment effort from days or weeks toward hours in suitable scenarios.
  • Empower Process Experts: Reduce dependency on scarce automation specialists for process changes.
    • Enable process engineers to author and adapt production flows in a governed, graphical environment.
    • Free up specialist programmers to focus on core machine control and complex integration tasks.
  • Simplify Asset Integration: Lower the effort required to integrate and reuse heterogeneous assets.
    • Represent machines and systems with standardized digital models (AAS) and reusable capabilities.
    • Reduce the need for custom, point-to-point interfaces for every new piece of equipment.
  • Increase Operational Transparency: Gain real-time visibility into production execution and status.
    • Monitor live process state, track key performance indicators, and analyze incidents from a central view.
    • Provide a clear, shared understanding of the production flow for all stakeholders.
  • Consolidate the Tool Landscape: Unify process orchestration, operator guidance, and monitoring in one platform.
    • Combine workflow authoring, execution, work instructions, and dashboards into a single application.
    • Reduce the maintenance burden and fragmentation of using multiple, separate tools.

Keskeiset ominaisuudet

Usein kysytyt kysymykset

Tutustu aineistoihin ja liittyviin tuotteisiin

Lisätietoja ja aineistoja

Edellytykset

Assets connectable by a digital interface

Ideally modeled with Asset Administration Shell (IEC 63278)

Other communication protocols like OPC UA, MQTT or Modbus integratable

Compatible Controller: Siemens SIMATIC S7 Open Controller CPU1515SP PC3

Compatible Controller: Bosch Rexroth ctrlX X5 or X7