Skip to main content

Milesight VS121 AI Workplace Occupancy Sensor toiteallikaks on Xiamen Milesight IoT Co.

Milesight pakub mitme potentsiaali anduritooteid kõige sisukamate andmete kogumiseks ja muudab need kättesaadavaks erinevates rakendustes. See rakendab uuenduslikult esilekerkivaid tehnoloogiaid, nagu Al, 5G ja LoT, erinevatele kasutusstsenaariumidele. Pühendunud tajumise olulisusele reageerib Milesight kiiresti kliendipõhistele väljakutsetele ja teeb koostööd laieneva partnerite võrgustikuga, et pakkuda ainulaadset andmeväärtust. Ta on otsustanud avaldada tõelist positiivset mõju nutikatele hoonetele, intelligentsele liiklusele, intelligentsele turvalisusele, nutikatele linnadele ja mujal.

Miks workplace occupancy Detection and people counting?

VS121, an AI workplace occupancy sensor with LoRaWAN® and PoE options, delivers GDPR-compliant detection of the presence of people across offices to meeting rooms, optimizing space utilization, and improving building efficiency.

Milesight VS121 AI Workplace Occupancy Sensor

Eelised

  • Up to 95% Reliable Accuracy
  • 100% Anonymous Detection
  • Large Coverage, Custom Regions
  • Multiple Versions, Flexible Deployment

Soovitatavad Võimalused

Case Study

Keine Antwort erhalten

Cold Chain Monitoring at an Pediatric Hospital

Milesight’s VS121 AI Workplace Occupancy Sensor was utilized to provide people counting and occupancy data, helping the hospital manage medication storage more efficiently.