Skip to main content

Initial familiarization WLAN toiteallikaks on Wireless.Consulting

Oleme ülemaailmselt aktiivne SIEMENSI lahenduspartner, kes on spetsialiseerunud digitaalsete traadita võrkude (WLAN, iWLAN, WiFi 4, WiFi 5, WiFi 6, WiFi 7, 4G ja 5G) nõustamisele, planeerimisele, integreerimisele ja vigade analüüsile.<br/>Koos oma klientidega töötame välja kohandatud lahendused tõhusaks, turvaliseks ja usaldusväärseks suhtlemiseks.<br/>Wireless.Consulting GmbH pakub kliendile optimaalseid lahendusi traadita võrkude jaoks ja ka terviklikku tugiteenust. Lisaks nõustamisele, planeerimisele ja paigaldamisele teeme teie võrgu jaoks hoolikalt ettevalmistusi, tehes läbi WLAN-i saidiuuringu.

Miks Because a beginning that WORKS is the best basis ?

The initial familiarization is the first phase of our work. In a personal meeting, we coordinate and document the requirements for the planned WLAN infrastructure. This gives everyone involved a good overview of the project, which also helps to plan and budget all further work steps. The requirements defined in this phase serve as the basis for the implementation and acceptance of the infrastructure and for checking the performance characteristics.

The result: You will receive a description of work in which all the basic requirements are laid down and which you can use as a basis for your own project.

We put your WLAN infrastructure on a solid foundation

The initial WLAN familiarization by Wireless Consulting consists of a logical sequence of proven steps. It includes the phases of preparation, consideration and post-processing.

Eelised

  • preparation of a technical documentation
  • access to a project management platform

Soovitatavad Võimalused

Tutvuge Ressursside ja Sellega Seotud Toodetega

Täiendav Teave ja Ressursid

Eeltingimused