Skip to main content

WHERE.IS Solution, based on SIMATIC RTLS toiteallikaks on Wavecom - Soluções Rádio

Oleme 2000. aastal rahastatud ja kontoridega Portugalis, Hispaanias ja Aafrikas ning oleme väga spetsialiseerunud erinevatele IKT-tehnoloogiatele (võrgud, Wi-Fi, RTLS, turvalisus ja lahendused tööstusele 4.0). Tegeleme ja lahendame oma klientide praeguseid ja tulevasi tehnoloogilisi väljakutseid, töötades välja igaühe jaoks kohandatud lahendused. Meie pakkumine ulatub tehnoloogilistest nõustamis- ja nõustamisteenustest kuni side infrastruktuuri, turvalisuse, hoolduse ja hallatavate teenuste lahenduste integreerimiseni.

Miks Transparent tracking of assets and operations?

where.is solution allows the transparent tracking of assets and operations in Automotive, F&B, Pharma, Logistics, Hospitals or other vertical markets. With the combination of Siemens RTLS technology and where-is software, the customer receives end-to-end solutions to tag relevant assets or people and monitor them using the where-is platform. The results are among others, reduced cycle times, increased operation safety, increased process transparency with automated operations (ex. Automated asset transfer for different ERP production centers, increased process safety, alarms, transparency, etc..).

Captura de ecrã 2025-06-16 181838

Eelised

  • Overall:  Reduced cycle time, increased operation safety, increase process transparency with automated operations (ex. Automated asset transfer for different ERP production centers, increased process safety, alarms, transparency, etc..).
  • Equipment/ tools with location tracking tags  – Geolocated tool inventory always up to date to eliminate time and effort spent on inventory processes. Information on equipment usage to avoid unnecessary purchases.
  • Inefficient forklift operations - Location tags placed on forklifts enable movement analysis - Identification of excessively long routes (spaghetti maps) and congestion zones (heat maps), identification of idle times and locations, allowing the optimization of the forklift fleet size.

Soovitatavad Võimalused

Tutvuge Ressursside ja Sellega Seotud Toodetega