Skip to main content

Physics AI support toiteallikaks on VORtech

VORtech supports its clients in the development of software for simulation, forecasting, optimization and analysis. In short: we help to develop software where computing is the essential feature. Our software engineers have a background in engineering, mathematics and computing. We have specialists in model-data fusion, high performance computing and machine learning. We work in close collaboration with experts and developers of our clients to jointly develop the best possible solutions.

Miks Implement AI for monitoring, control and digital twins?

AI for digital twins and for systems for monitoring and control is typically trained on data from system sensors. But such sensor data is usually limited and noisy and insufficient to make the AI understand the physics of the system. This will lead to erratic or improper behavior by the AI. We solve this problem by incorporating knowledge about the system's physics in the training process to make the AI comply with these physics.

AI for waste water treatment

Eelised

  • With our support, engineers developing digital twins or systems for monitoring and control can train AI-models that understand and respect the physics of the system, making them more reliable than AI-models trained with standard approaches.
  • With our approach to AI, limited and noisy sensor data is sufficient to train reliable machine learning models.
  • AI-models based on physics AI approaches are typically explainable as they respect the physics of the system, leading to more confidence from the system owners.

Soovitatavad Võimalused

Case Study

Surrogate model for data center temperature model

4DCool: data center indoor climate monitoring

4DCool allows optimal temperature control in data centers by providing a predictive 3D temperature model based on data from sensors in combination with a model for the physics of the indoor climate.

Reaalse Maailma Rakendused

Select...
Surrogate model for conveyor belt simulation

Model-in-the-loop for conveyor belt control

We trained an AI surrogate model for model-in-the-loop control of a large and complex conveyor belt. This model-in-the-loop control is more robust and reliable than the original rules-based control.

Tutvuge Ressursside ja Sellega Seotud Toodetega

Täiendav Teave ja Ressursid