Skip to main content
Person sitting in front of Laptop displaying the SIPROTEC 5 Configurator

Want your 3TM in less than 60 seconds?

Customize your perfect product in just a few clicks and with real-time 3D product visualization.

Why 3TM vacuum contactors?

The Siemens 3TM vacuum contactor is a compact, high‑performance medium‑voltage switching solution engineered to keep critical systems running. Designed for up to 15 kV networks, the 3TM delivers up to one million electrical and mechanical switching cycles without maintenance, making it ideal for conveying and elevator systems, pump stations, HVAC, data centers, reactive power compensation, wind and photovoltaic farms, mining, rail and marine applications.

  • up to 15 kV
  • up to 450 A
  • up to 1 Mio. operations

Peamised eelised

Maximize uptime

Go maintenance‑free up to one million switching cycles.

Effortless integration

Modular pole design and mountable in any position.

Reduce OPEX

Low coil power consumption cuts energy and operating costs.

Built for harsh conditions

The 3TM tolerates vibration and shock, operates up to 5000 m altitude, and switches operating and overload currents reliably across AC‑1 to AC‑4 categories — even during voltage dips.

Vacuum contactor 3TM3, 3-pole, side view

Effortless integration

Individually adjustable switching times and the ability to mount the contactor in practically any position deliver optimal integration into constrained layouts and varied panel orientations.

Siemens Vacuum Contactor Mounting Options

Various configurations

Its modular architecture supports 1‑ or 3‑pole configurations and DIP‑selectable control voltages, enabling fast retrofits and straightforward component upgrades.

Siemens Vacuum Contactor Design Options