Skip to main content
Person sitting in front of Laptop displaying the SIPROTEC 5 Configurator

Want your 3AK7 in less than 60 seconds?

Customize your perfect product in just a few clicks and with real-time 3D product visualization.

Why 3AK7 vacuum circuit-breakers?

The Siemens 3AK7 vacuum circuit-breaker is the compact all rounder your medium voltage network has been waiting for. Engineered for special applications where performance, reliability and space efficiency matter, the 3AK7 covers generator switching per IEC/IEEE 62271-37-013, high current tasks and frequent switching operations — all within the same standardized external dimensions to simplify planning, spares and installation.

  • up to 17.5 kV
  • up to 50 kA
  • up to 4000 A
  • up to 30,000 operations

Peamised eelised

All-in-one

Simplify procurement and inventory by using one device for three applications.

Space saver

Free up switchgear room and accelerate retrofits.

Durability

Up to 30,000 switching operations with simple servicing.

Featured capabilities