Miks AI-Powered DC Motor Brush Monitoring?
Unleash live, and Siemens have partnered to significantly improve DC motor maintenance. Traditional methods rely on manual inspections, which are time-consuming and risky for crews who inspect running motors. The solution continuously monitors motor brushes 24/7, eliminating the need for shutdowns. Advanced AI analyzes captured video data, identifying potential problems and accurately predicting brush wear. It empowers operators with real-time information on brush health, allowing them to schedule proactive maintenance, minimize downtime, and maximize production. The solution is readily accessible due to its easy on-site deployment. Utilizing a Siemens IPC520A (Tensorbox) for edge processing, the solution provides rich analytics alongside information from existing sensors. This comprehensive data seamlessly integrates with your predictive analytics systems for a holistic view of motor health.
Eelised
- Continuous Monitoring - Operates alongside plant 24/7
- Real time information - Operators receive instant updates
- Enhanced Accuracy - Collaboration between Siemens and Unleash delivers precision