Skip to main content

alarmNET - Alarm Transmission Service toiteallikaks on TUS Telekommunikation und Sicherheit

TUS on kaasaegne mitme tehnoloogia pakkuja, mis pakub tulevikku orienteeritud EN-sertifitseeritud lahendusi üliturvaliseks häireedastuseks, automatiseeritud häiretöötluseks ja keerukaks mitmekanaliliseks teavitamiseks. Iga päev töötab üle 40 töötaja, et tagada teie süsteemide sujuv toimimine. Nad annavad olulise panuse turvalisse elusse.

Miks OEM SaaS for Alarm transmission Service provider (ATSP)?

Target users are existing or new ATSPs looking to implement an innovative, fully digitalized OEM solution. alarmNET is a EN-certified SaaS solution for alarm transmission from fire and intruder alarm systems to the fire brigade, police and private control centres. Including fully automated connection monitoring, processing and notification of alarm system faults, alarm-management, remote access to alarm systems and collecting performance data.

alarmNET

Eelised

  • The OEM solution enables the ATSP to provide scalable solutions to his customers with minimal use of resources
  • The fully automated, digitized and EN-standard-compliant connection monitoring as well as the automated processing and notification of alarm system faults enables the ATSP to provide scalable solutions to his customers with minimal use of resources.
  • By integrating the solution into the Siemens SPM platform, information from the fire alarm systems about events, alarms, tests etc. can be collected and analyzed online
  • The service provides EN-certified remote access (VPN) to alarm systems. The remote access can be used for internal purposes or offered to third parties via the management platform and can be integrated into the Siemens cRSP environment.
  • The service enables the automated processing, notification and acknowledgement of receipt of additional signals such as door contacts, warnings from cooling systems, etc.. Notification can be sent to various addresses via a wide range of channels such as push, email, SMS, voice and pager

Soovitatavad Võimalused

Tutvuge Ressursside ja Sellega Seotud Toodetega