Skip to main content

ASGER PLATFORM toiteallikaks on SOBE Yazılım

SOBE YAZILIMina arendame kohandatud lahendusi kübermaailma keerukatele turbevajadustele. Turvalisuse valdkonnas teedrajavaid tehnoloogiaid arendades kasutame oma klientide digitaalsete varade kaitsmiseks kõige uuenduslikumaid lähenemisviise. Meie visioon on juhtida oma kliente, pakkudes kõige uuenduslikumaid ja tõhusamaid lahendusi pidevalt arenevate ohtude korral. Meie laiaulatuslik teenuste valik hõlmab:<br/><br/>ASGER: Turvaline juurdepääs privilegeeritud süsteemidele (rdp, ssh, telnet, veebirakendus, juurdepääs rakendusele x11)<br/>SIBERAT: Ohuluure, pettused, automatiseerimine ja orkestreerimine (IT- ja ICS-peibutused)<br/>GATESUP: Etherneti virtualiseerimiskiht 2 vpn (optimeeritud peegelliiklus, ringhääling, unicast, multicast, mis tahes OT-protokolli edastamine)

Miks Enterprise privileged access & zero trust platform?

ASGER Platform is a unified cybersecurity suite built for enterprise environments requiring strict access control and compliance. It combines Privileged Access Management (PAM) with session recording, password rotation, HSM-backed vault encryption, and browser isolation. Zero Trust Network Access (ZTNA) module enforces identity-based access with mTLS and device posture checks. Fully multi-tenant, end-to-end encrypted.

ASGER LOGIN

Eelised

  • IT & OT Privileged Access Management Unified PAM for IT and OT with session recording, keystroke logging, and real-time monitoring. HSM-backed vault with PKCS#11 key wrapping secures credentials. Password rotation covers 92 handlers including SCADA, PLC, DCS, AD, databases, and network devices.
  • Zero Trust Network Access for IT/OT Identity-based access via ProxyGate with mTLS and device posture checks across converged IT/OT networks. OIDC Identity Broker with MFA ensures only verified users reach critical OT assets. No VPN dependencies — every session is continuously validated.
  • Air-Gap Deployment for Industrial Environments Purpose-built for air-gapped OT networks with full offline operation. Multi-tenant schema-per-tenant isolation ensures data segregation. End-to-end encryption, field-level vault masking, and audit logging meet IEC 62443 and ISO 27001 compliance needs
  • Browser Isolation & OT Session Security Containerized browser isolation removes direct endpoint-to-target connections in OT zones. Sessions run in isolated environments with recording, OCR indexing, and AI anomaly detection. Clipboard control and watermarking prevent data exfiltration.
  • Secure Endpoint & Desktop Management XOS delivers hardened OS via USB boot with centralized policy enforcement for operator workstations. Supports air-gapped deployment for industrial facilities. Administrators deploy secure OS images, control peripherals, and enforce OT security baselines

Soovitatavad Võimalused

Reaalse Maailma Rakendused

Select...
ASGER

Securing Privileged Access to SCADA & DCS

ASGER PAM secures SCADA, DCS, and PLC access in oil and gas facilities with zero trust policies, MFA, session recording, and automated credential rotation for 92 system types. Air-gap deployment for offshore and refinery environments. 95% attack surface reduction, IEC 62443 compliant.

Korduma Kippuvad Küsimused

Tutvuge Ressursside ja Sellega Seotud Toodetega

Eeltingimused

ASGER ISO (Rocky Linux based), 8 CPU cores, 32GB RAM, 500GB SSD for deployment.

Docker Engine 24+, Docker Compose v2, PostgreSQL 15+, Redis 7+, Nginx 1.24+