Skip to main content

6E iBHMS for Batteries toiteallikaks on Sixth Energy Technologies

6th Energy (Sixth Energy Technologies) pakub tehisintellekti abil töötavaid asjade Interneti (IoT) lahendusi nutika infrastruktuuri haldamiseks, aidates ettevõtetel kaugjälgida ja optimeerida energiat, turvalisust, ohutust ja toiminguid selliste saitide nagu telekommunikatsioonitornid, andmekeskused ja hooned, vähendades lõppkokkuvõttes kulusid, vähendades seisakuid ning parandades tõhusust reaalajas andmete ja automatiseerimise abil. Nad pakuvad riistvara (andurid, arvestid) ja tarkvara, kasutades AI/ML ennustavate teadmiste ja tsentraliseeritud juhtimiseks ühest armatuurlauast, hõlmates kõike alates energia/kütuse haldamisest kuni juurdepääsukontrolli ja jälgimiseni.

Miks iBHMS for Battery Health Monitoring?

Provide UPS and individual battery health using proprietary algorithm that computes the health based on parameters such as voltage, internal impedance, temperature at the negative lead, ripple voltage. Monitor string level parameters such as Ah in/ Ah out, string voltage, string current, ripple current, discharge/charge duration, peak current during discharge/charge and other parameters such as cycle count, depth of discharge, ambient temperature

Solution Architecture for iBHMS

Eelised

  • Solution can integrate with any smart UPS that communicate over Modbus RS485, Modbus over TCP/IP, TCP/IP & SNMP. It also monitors individual battery blocks through a battery voltage sensor(BVS). The BVS is a wireless sensor, meaning easy installation and maintenance.
  • Helps to defer CAPEX by replacing only the bad batteries in a battery string rather that replacing the entire battery string at the end of warranty (usually at end of warranty, all batteries are replaced without considering their remaining life). This is achieved by monitoring individual blocks.
  • Provides dashboards and reports which would include individual battery health, battery string health, discharge/charge duration, cycle count, depth of discharge, ambient room temperature and relative humidity. It also provides dashboards for the UPS based on the parameters read over protocol.

Soovitatavad Võimalused

Reaalse Maailma Rakendused

Select...

Battery Monitoring and Lifecycle Management

Monitoring the battery parameters in any battery is critical to any Energy Intensive Organization. 6E iBHMS solution leverages algorithms monitor critical battery parameters like cycle count, depth of discharge, etc., to keep track of battery life and proactively extend life without replacement.

Tutvuge Ressursside ja Sellega Seotud Toodetega

Täiendav Teave ja Ressursid