Skip to main content

Maxima Thermoforming DT toiteallikaks on Simularge

Simularge on sügavtehnoloogia inseneriettevõte, mis arendab füüsikapõhiseid, tehisintellekti täiustatud digitaalseid kaksiklahendusi tööstuslikuks tootmiseks. Meie patenteeritud tehnoloogia võimaldab reaalajas simulatsiooni, defektide ennetamist ja protsessi optimeerimist termilistes ja mehaanilistes süsteemides. Oleme ELi rahastatud teadus- ja arendustegevuse projektide kaudu teinud koostööd enam kui 40 mainekat organisatsiooniga üle Euroopa ja oleme NATO DIANA võrgustiku liige

Miks Minimize trial-and-error and optimize thermoforming?

This offering provides a physics-based, AI-enhanced digital twin for thermoforming processes. It serves industrial manufacturers by reducing trial-and-error, scrap rates, and energy consumption. The solution predicts thermal and mechanical behavior, enabling manufacturers to optimize process parameters and improve product quality before and during production.

Eelised

  • Reduces trial-and-error in thermoforming by enabling virtual process testing and parameter optimization before production, minimizing scrap, setup time, and costly physical trials.
  • Improves product quality and process stability by predicting thermal and mechanical behavior, helping manufacturers prevent defects, ensure consistency, and maintain tighter quality tolerances.
  • Lowers operational costs and energy consumption by optimizing heating, forming, and cooling parameters, supporting more efficient, sustainable, and data-driven thermoforming operations.

Soovitatavad Võimalused

Case Study

Zero Defect Zero Waste Thermoforming Pilot at BEKO

As part of the EU Horizon ZDZW project, the solution was applied to a thermoforming pilot to reduce defects and material waste using physics-based modeling and process monitoring.

Reaalse Maailma Rakendused

Select...

Aerospace thermoforming optimization

In aerospace manufacturing, the solution optimizes thermoforming of interior and non-structural parts by simulating temperature and forming behavior, reducing trial-and-error and supporting consistent quality during production ramp-up.