Skip to main content

Why Simcenter PSIM?

Simcenter PSIM has been a leading power electronics and motor drive simulation and design software for over 25 years.

With an intuitive, user-friendly interface and a robust simulation engine, Simcenter PSIM can handle quick power converter loss calculations, motor drive efficiency calculations, conduct EMI analysis and analog/digital control. It also offers automatic embedded code generation for rapid control prototyping.

A screenshot of a power electronics simulation software interface, displaying a detailed circuit diagram, simulation results, and waveforms.

Get a specialized solution

Simcenter PSIM is specifically designed for power electronics and motor drive applications.

Save time

Simcenter PSIM’s unique ability to reliably converge, means users can spend more time performing simulations and less time fixing simulations.

Design solutions quickly

Simcenter PSIM provides design suites for power supplies (including resonant LLC converters), motor drives, EMI analysis and filter design and HEV powertrain systems for rapid design solutions.

Featured capabilities

Quick power loss simulations

Calculate the switching and conduction losses of switching devices (diodes, MOSFET, IGBT and SiC/GaN devices) as well as the core and winding losses of inductors – without slowing down simulation speeds.

PSIM power loss 4x3

Embedded code generation

Generate high-quality, consistent C code from a Simcenter PSIM control schematic to boost designs’ speed and reduce development costs and time-to-market.

PSIM Embedded code 4x3

Easy design verification

Simcenter PSIM has intuitive design verification tools, including Monte Carlo, Sensitivity and Fault Analysis to assist with Design Failure Mode and Effect Analysis (DFMEA) of power converter designs.

PSIM Monte carlo 4x3

Active switch simulation

Simulate high-speed switching without the convergence issues typically seen in other tools due to large derivatives in current and voltage waveforms.

PSIM Active switch 4x3

C-block capabilities

Enter custom C code directly into the c-block without a compiler. Simcenter PSIM will automatically interpret and execute at runtime by a built-in C interpreter.

PSIM C-block 4x3