Skip to main content

TaniqWind® Design by TANIQ toiteallikaks on Siemens Industry Software

Enhance simulation, improve engineering, and optimize design with 80+ APA products . Discover third-party solutions from a single unified source that you know and trust through the Advanced Partner Alliance (APA).
APA solutions are delivered through the Altair Units licensing system, which allows customers to access multiple engineering tools using a shared pool of licenses.

Miks TaniqWind Design?

TaniqWind Design is filament winding software for composite axisymmetric parts such as pipes and pressure vessels, and also specialty applications needing advanced solutions. With a user-friendly CAD workflow, engineers can intuitively create basic designs with minimal training. Expert users benefit from advanced functionalities, enabling more complex and customized designs.

Keine Antwort erhalten

Eelised

  • New and Improved Functionalities:
    TaniqWind Design offers new and improved functionalities which improve the accuracy and reliability of the results compiled by the design and winding programs.
  • Intuitive, User-Friendly Interface:
    TaniqWind Design features a user-friendly interface typical for CAD/CAM software, and its intuitive workflow guides users through the design process while providing high-quality visualization and simulation capabilities.
  • Customization Options:
    Make complicated composite designs using “design wizards” so you can make superb designs without needing to be a design and filament winding expert yourself.

Soovitatavad Võimalused

Reaalse Maailma Rakendused

Select...
Keine Antwort erhalten

Optimize Composite Pressure Vessel Reinforcement

Design composite pressure vessel reinforcement for exact 200% tape coverage (or multiples) on cylindrical areas, avoiding gaps/overlaps. TaniqWind computes all path options based on desired coverage, winding angle, and dwell (with tolerances), providing an overview for optimal design selection.

Tutvuge Ressursside ja Sellega Seotud Toodetega

Täiendav Teave ja Ressursid