Skip to main content

Share&Viz by TechViz toiteallikaks on Siemens Industry Software

Täiustage simulatsiooni, täiustage inseneriteadust ja optimeerige disaini täiendava 82+ tootega, mis on juba osa teie pakkumisest. Avastage kolmandate osapoolte lahendused ühest ühtsest allikast, mida tunnete ja usaldate Advanced Partner Alliance (APA) kaudu.<br/>APA lahendused tarnitakse läbi Altair Unitsi litsentsimissüsteemi, mis võimaldab klientidel juurdepääsu mitmele insenerivahendile, kasutades jagatud litsentside kogumit. See vähendab kasutuselevõtu takistusi ja lihtsustab teie klientide hankeid.

Miks Display 3D Models in VR/AR from Native Apps?

Share&Viz by TechViz exists to eliminate the complex, time-consuming data conversion often needed for 3D models in VR/AR. It solves problems of inefficient design review and limited interaction. By capturing graphic flow directly from 3D applications, it enables real-time, 1:1 scale navigation in VR/AR, optimizing design, assessing operability, and facilitating direct interaction within the virtual scene.

Man in VR headset using controller

Eelised

  • From 2D to 3D in just a few clicks:
    TechViz makes it possible to display CAD / CAE models in Virtual Reality without data conversion, through a simple workflow directly from the native app.
  • Get immersed at scale 1:1:
    With TechViz, you can easily visualize your model at scale 1:1 and immerse yourself, to easily detect flaws and optimize design
  • Compatible with all displays:
    TechViz is compatible with all type of VR displays

Soovitatavad Võimalused

Reaalse Maailma Rakendused

Select...

VR for Maintenance Optimization

Technicians struggle with maintenance in tight spaces, & remote engineering teams face challenges. VR collaboration tools allow engineers & on-site staff to plan operations, assess ergonomics, & provide step-by-step procedures in the CAD model, boosting operational reliability & cutting costs.

Tutvuge Ressursside ja Sellega Seotud Toodetega

Täiendav Teave ja Ressursid