Skip to main content

SATSOFT by TICRA toiteallikaks on Siemens Industry Software

Täiustage simulatsiooni, täiustage inseneriteadust ja optimeerige disaini täiendava 82+ tootega, mis on juba osa teie pakkumisest. Avastage kolmandate osapoolte lahendused ühest ühtsest allikast, mida tunnete ja usaldate Advanced Partner Alliance (APA) kaudu.<br/>APA lahendused tarnitakse läbi Altair Unitsi litsentsimissüsteemi, mis võimaldab klientidel juurdepääsu mitmele insenerivahendile, kasutades jagatud litsentside kogumit. See vähendab kasutuselevõtu takistusi ja lihtsustab teie klientide hankeid.

Miks Efficient satellite coverage planning and beam visualization?

SATSOFT streamlines communication satellite coverage planning and preliminary antenna layout. Engineers can import and visualize antenna patterns, manage data in a world map, and model beams easily. The Payload Antenna Planner add-on adds advanced analysis for array-fed, shaped reflectors, and phased arrays, serving satellite mission planners and antenna engineers.

NA

Eelised

  • Satellite Mission Planning:
    Enables efficient planning, designing, and marketing of communication satellite payloads.
  • Antenna Trade-Off Studies:
    With the high-level antenna models in the PAP add-on, users can perform preliminary antenna trade-off studies for use in planning and requirements specification.
  • Intuitive User Interface:
    Users can define coverage regions and visualize antenna pattern contours on ground in just a few clicks.

Soovitatavad Võimalused

Reaalse Maailma Rakendused

Select...
Keine Antwort erhalten

Regional Sidelobe Suppression Optimization

Using SATSOFT's Payload Antenna Planner add-on, engineers optimize a shaped reflector antenna to maximize signal coverage over North America while suppressing sidelobes over South America by more than 30 dB, minimizing interference between adjacent service regions.

Tutvuge Ressursside ja Sellega Seotud Toodetega

Täiendav Teave ja Ressursid