Skip to main content

QUPES by TICRA toiteallikaks on Siemens Industry Software

Täiustage simulatsiooni, täiustage inseneriteadust ja optimeerige disaini täiendava 82+ tootega, mis on juba osa teie pakkumisest. Avastage kolmandate osapoolte lahendused ühest ühtsest allikast, mida tunnete ja usaldate Advanced Partner Alliance (APA) kaudu.<br/>APA lahendused tarnitakse läbi Altair Unitsi litsentsimissüsteemi, mis võimaldab klientidel juurdepääsu mitmele insenerivahendile, kasutades jagatud litsentside kogumit. See vähendab kasutuselevõtu takistusi ja lihtsustab teie klientide hankeid.

Miks Unified design for periodic antenna surfaces?

QUPES streamlines the analysis and design of quasi-periodic surfaces—including reflectarrays, FSS, and transmitarrays—for antenna engineers. It allows users to define, simulate, and optimize unit-cell geometries and entire structures in a single tool, eliminating the need for multiple software packages. Its built-in library and optimization features speed up design, making it ideal for R&D and satellite communications applications.

Keine Antwort erhalten

Eelised

  • Fast and Accurate:
    Features a vast unit-cell library and efficient analysis of quasi-periodic surfaces in a single tool.
  • One of a Kind: 
    No other commercial tools exist, and QUPES provides designs with superior performance compared to traditional methods
  • Real-Life Applications:
    In combination with other TICRA Tools products, users can design advanced antennas, such as reflectarrays on CubeSats, dichroic subreflectors, and more.

Soovitatavad Võimalused

Reaalse Maailma Rakendused

Select...
Keine Antwort erhalten

Optimizing FSS Unit Cell for Dual-Band Operation

QUPES is used to design and optimize a unit-cell for a frequency-selective surface (FSS) made of concentric rectangular copper loops. The cell achieves near-total transmission at 20–21 GHz and near-total reflection at 30–31 GHz across wide incidence angles, enabling precise band filtering.

Tutvuge Ressursside ja Sellega Seotud Toodetega

Täiendav Teave ja Ressursid