Skip to main content

Laminate Analysis Program (LAP) by Anaglyph toiteallikaks on Siemens Industry Software

Täiustage simulatsiooni, täiustage inseneriteadust ja optimeerige disaini täiendava 82+ tootega, mis on juba osa teie pakkumisest. Avastage kolmandate osapoolte lahendused ühest ühtsest allikast, mida tunnete ja usaldate Advanced Partner Alliance (APA) kaudu.<br/>APA lahendused tarnitakse läbi Altair Unitsi litsentsimissüsteemi, mis võimaldab klientidel juurdepääsu mitmele insenerivahendile, kasutades jagatud litsentside kogumit. See vähendab kasutuselevõtu takistusi ja lihtsustab teie klientide hankeid.

Miks Preliminary analysis of any type of composite laminate?

LAP can be used to analyze any type of composite laminate subjected to in-plane loads and moments.  the software is used in preliminary design for tailoring a stacking sequence, then analyzing the composite component with other methods such as finite elements, and finally optimizing the design by inspecting the laminate behavior layer by layer.

Keine Antwort erhalten

Eelised

  • Proven Track Record:
    Based on Classical Laminate Theory, LAP (Laminate Analysis Program) is used to analyze any type of composite laminate subjected to in-plane loads and moments.
  • Universal Applicability
    The simplicity of the analysis ensures universal applicability, since it is not limited by structural shape.
  • A Tool for All:
    The program's powerful features make it an ideal tool for the demanding expert, yet a newcomer to composites can complete simple tasks within minutes.

Soovitatavad Võimalused

Reaalse Maailma Rakendused

Select...
Keine Antwort erhalten

Composites Layup Optimization

Simulation enables engineers to generate optimal composite layups based on material choices, load cases, and performance requirements. The process ensures minimal weight, maximized material efficiency, and avoids iterative manual design, streamlining preparation for advanced structural analysis.

Tutvuge Ressursside ja Sellega Seotud Toodetega

Täiendav Teave ja Ressursid