Skip to main content

JPAD Modeller by SmartUp Engineering toiteallikaks on Siemens Industry Software

Täiustage simulatsiooni, täiustage inseneriteadust ja optimeerige disaini täiendava 82+ tootega, mis on juba osa teie pakkumisest. Avastage kolmandate osapoolte lahendused ühest ühtsest allikast, mida tunnete ja usaldate Advanced Partner Alliance (APA) kaudu.<br/>APA lahendused tarnitakse läbi Altair Unitsi litsentsimissüsteemi, mis võimaldab klientidel juurdepääsu mitmele insenerivahendile, kasutades jagatud litsentside kogumit. See vähendab kasutuselevõtu takistusi ja lihtsustab teie klientide hankeid.

Miks Accelerate modeling and automate your workflows?

JPAD Modeller accelerates aircraft design by generating full models from TLARs in seconds. It automates high-fidelity parametric CAD for components like winglets, nacelles, and control surfaces, while enabling export to tools like Simcenter™ FlightStream™. This streamlines conceptual phases, significantly improving workflow efficiency and design accuracy.

Keine Antwort erhalten

Eelised

  • JPAD Modeller automates the creation of watertight aircraft geometries and high-fidelity CAD models with complex details in a few seconds reducing manual work.
  • It enables direct export to several analysis tools and third-party CAD software, including Simcenter™ FlightStream™.
  • JPAD Modeller efficiently explores numerous design variations, optimizing key aerodynamic components like flaps, winglets, nacelles, pylons and lifting surfaces.

Soovitatavad Võimalused

Reaalse Maailma Rakendused

Select...
Keine Antwort erhalten

Aero Analysis & Flap Optimization (ELICA Project)

The ELICA project used JPAD Modeller to optimize flap design and DEP for electric aircraft. CFD integration improved performance, raising lift from 1.9 to 2.6. Propulsive effects boosted CL,max​ to 3.15, ensuring high aerodynamic efficiency and superior take-off lift.

Tutvuge Ressursside ja Sellega Seotud Toodetega

Täiendav Teave ja Ressursid