Skip to main content

GRASP by TICRA toiteallikaks on Siemens Industry Software

Täiustage simulatsiooni, täiustage inseneriteadust ja optimeerige disaini täiendava 82+ tootega, mis on juba osa teie pakkumisest. Avastage kolmandate osapoolte lahendused ühest ühtsest allikast, mida tunnete ja usaldate Advanced Partner Alliance (APA) kaudu.<br/>APA lahendused tarnitakse läbi Altair Unitsi litsentsimissüsteemi, mis võimaldab klientidel juurdepääsu mitmele insenerivahendile, kasutades jagatud litsentside kogumit. See vähendab kasutuselevõtu takistusi ja lihtsustab teie klientide hankeid.

Miks Fast, accurate reflector antenna design and analysis?

GRASP is specialized software for fast, precise design and analysis of advanced reflector antenna systems. Supporting multiple antennas per project, GRASP streamlines setup and enables sophisticated scattering analysis. It exists to help engineers optimize complex antenna designs efficiently, meeting the demands of satellite, radar, and radio applications.

Keine Antwort erhalten

Eelised

  • Industry Standard Reflector Analysis Tool:
    Enables easy definition of single and dual-reflector antennas. Also features market-leading speed and accuracy.
  • Seamless TIRCA Tools Compatibility:
    Seamlessly integrates with other TICRA Tools products, e.g., CHAMP 3D for detailed feed design, or ESTEAM for installed antenna performance.
  • High-Frequency Design:
    Features an advanced GTD algorithm for large reflectors and scattering problems, and guided design of quasi-optical networks.

Soovitatavad Võimalused

Reaalse Maailma Rakendused

Select...
Keine Antwort erhalten

Quiet-Zone Optimization in Compact Test Range

A dual-reflector CATR with serrated edges is optimized using TICRA’s PO algorithm. By analyzing and improving near-field patterns and adding a blocking wall, the quiet-zone amplitude and phase patterns are significantly enhanced.

Tutvuge Ressursside ja Sellega Seotud Toodetega

Täiendav Teave ja Ressursid