Skip to main content

EikoTwin DIC by EikoSim toiteallikaks on Siemens Industry Software

Täiustage simulatsiooni, täiustage inseneriteadust ja optimeerige disaini täiendava 82+ tootega, mis on juba osa teie pakkumisest. Avastage kolmandate osapoolte lahendused ühest ühtsest allikast, mida tunnete ja usaldate Advanced Partner Alliance (APA) kaudu.<br/>APA lahendused tarnitakse läbi Altair Unitsi litsentsimissüsteemi, mis võimaldab klientidel juurdepääsu mitmele insenerivahendile, kasutades jagatud litsentside kogumit. See vähendab kasutuselevõtu takistusi ja lihtsustab teie klientide hankeid.

Miks A Bridge Between Simulation and Test?

EikoTwin DIC uses digital image correlation (DIC) directly on your simulation's finite element (FE) mesh. This allows for direct comparison of experimental displacement and strain measurements with numerical simulation results, unlike traditional DIC. It helps users quickly improve simulations, saving time and avoiding trial and error by providing immediate insights.

Keine Antwort erhalten

Eelised

  • The test results are measured on the FE mesh, making it directly usable by the simulation engineer.
  • Measurement data is full-field instead of pointwise, making result analysis more comprehensive and robust.
  • Results can be directly exported for post-processing in compatible simulation environments.

Soovitatavad Võimalused

Reaalse Maailma Rakendused

Select...
3D modeling software interface

Validation of laser impact tests

Tests use 2 digital cameras for 3D displacement via stereo-correlation, plus IR/log cameras. This non-contact method maps displacement onto the 3D FE model. Analysis shows 3-step sheet distortion: swells towards laser, then opposite, partially returns upon cooling.

Tutvuge Ressursside ja Sellega Seotud Toodetega

Täiendav Teave ja Ressursid