Skip to main content

EFEA and Hybrid FEA by Michigan Engineering Services (MES) toiteallikaks on Siemens Industry Software

Enhance simulation, improve engineering, and optimize design with 80+ APA products . Discover third-party solutions from a single unified source that you know and trust through the Advanced Partner Alliance (APA).
APA solutions are delivered through the Altair Units licensing system, which allows customers to access multiple engineering tools using a shared pool of licenses.

Miks Efficient middle to high-frequency vibro-acoustic simulation?

EFEA offers efficient middle to high-frequency vibro-acoustic simulation using EFEA. It integrates easily with CAD and multi-disciplinary design, supporting engineers in analyzing complex structural-acoustic systems. The tool streamlines simulations, saves time, and provides manufacturers a competitive advantage in product development.

Keine Antwort erhalten

Eelised

  • Finite Element Model:
    A finite element model is used for mid to high frequency analysis. It complements conventional finite element solvers and is a common model development process.
  • Computational Efficiency:
    Alternative designs can be evaluated rapidly. Fast turn around times allow simulations to influence the design.
  • Versatility:
    EFEA is applicable to noise and vibration simulations in different engineering disciplines with a wide knowledge base.

Soovitatavad Võimalused

Keine Antwort erhalten
all

Post-Processed Visualization

The results from the EFEA solver are reported in NASTRAN format. The results can be post-processed and visualized in HyperMesh.

Reaalse Maailma Rakendused

Select...
Keine Antwort erhalten

Vehicle Cabin Noise Prediction with EFEA

Use Case Description (≤300 characters):
Predict and analyze interior vehicle noise caused by external sources such as engine and transmission across 200Hz–10kHz. Using Energy Finite Element Analysis (EFEA), identify optimal acoustic, mass, and damping treatments for noise reduction.

Tutvuge Ressursside ja Sellega Seotud Toodetega

Täiendav Teave ja Ressursid