Skip to main content

CoDA by Anaglyph toiteallikaks on Siemens Industry Software

Täiustage simulatsiooni, täiustage inseneriteadust ja optimeerige disaini täiendava 82+ tootega, mis on juba osa teie pakkumisest. Avastage kolmandate osapoolte lahendused ühest ühtsest allikast, mida tunnete ja usaldate Advanced Partner Alliance (APA) kaudu.<br/>APA lahendused tarnitakse läbi Altair Unitsi litsentsimissüsteemi, mis võimaldab klientidel juurdepääsu mitmele insenerivahendile, kasutades jagatud litsentside kogumit. See vähendab kasutuselevõtu takistusi ja lihtsustab teie klientide hankeid.

Miks Composites preliminary analysis for fundamental shapes?

The Component Design Analysis (CoDA) modules were developed to provide preliminary design procedures to enable a first analysis to be undertaken. The analysis will be followed by build and test for those without more sophisticated analysis facilities.

Keine Antwort erhalten

Eelised

  • Instant Understanding of Results:
    Results are displayed in the form of graphics or tables, in a user-friendly interface.
  • Based on Validated Experiments:
    CoDA has been experimentally validated through several years of research funded by the UK's Department of Trade and Industry.
  • Parametric Option:
    "What if" scenarios to be evaluated graphically, showing the effect of any change in input or laminate parameter.

Soovitatavad Võimalused

Reaalse Maailma Rakendused

Select...
NA

Composites Panel Edge Flange Effects

Simulation calculates 3D stresses and failure indexes for composite panels and stiffeners. This helps engineers precisely assess through-thickness stresses at critical locations and avoid interlaminar failures, enabling reliable designs using Optistruct shell element solutions.

Tutvuge Ressursside ja Sellega Seotud Toodetega

Täiendav Teave ja Ressursid