Skip to main content

CFD Toolbox by QuickerSim toiteallikaks on Siemens Industry Software

Täiustage simulatsiooni, täiustage inseneriteadust ja optimeerige disaini täiendava 82+ tootega, mis on juba osa teie pakkumisest. Avastage kolmandate osapoolte lahendused ühest ühtsest allikast, mida tunnete ja usaldate Advanced Partner Alliance (APA) kaudu.<br/>APA lahendused tarnitakse läbi Altair Unitsi litsentsimissüsteemi, mis võimaldab klientidel juurdepääsu mitmele insenerivahendile, kasutades jagatud litsentside kogumit. See vähendab kasutuselevõtu takistusi ja lihtsustab teie klientide hankeid.

Miks a Toolbox for Fluid Flow & Heat Transfer Simulation?

QuickerSim CFD Toolbox solves complex fluid flow and heat transfer problems using FEM. It provides flexible, script-based simulation models for tools like Simcenter Compose, enabling engineers to tailor analyses for diverse applications like biofluids or industrial heat transfer. It prevents reliance on rigid tools, streamlines integration into workflows, and boosts efficiency in design and research.

CFD Toolbox

Eelised

  • Easy and Fast Simulation Setup:
    Fluid flow and heat transfer simulations can be set up with just a few lines of code.
  • Flexibility:
    The simulation routines are simple and general - the same functions can be used for different applications.
  • Ease of Use:
    The toolbox was designed for non-CFD specialists with little or no programming experience.

Soovitatavad Võimalused

Reaalse Maailma Rakendused

Select...

Optimizing Automotive Aerodynamics

Engineers use CFD Toolbox to simulate vehicle airflow, identifying drag reduction for improved fuel efficiency. This enables rapid iteration and optimization of aerodynamic components virtually, saving significant time and cost over physical prototyping.

Tutvuge Ressursside ja Sellega Seotud Toodetega

Täiendav Teave ja Ressursid