Skip to main content

AVL EXCITE™ Acoustics by AVL toiteallikaks on Siemens Industry Software

Enhance simulation, improve engineering, and optimize design with 80+ APA products . Discover third-party solutions from a single unified source that you know and trust through the Advanced Partner Alliance (APA).
APA solutions are delivered through the Altair Units licensing system, which allows customers to access multiple engineering tools using a shared pool of licenses.

Miks Predicts sound emissions from vibrating structures virtually?

AVL EXCITE Acoustics calculates sound radiation from vibrating structures, such as engines and power units, in free-field conditions using wave-based techniques. It interfaces seamlessly with common finite element (FE) tools, allowing easy import of structural geometries and vibration data. This enables efficient NVH simulation workflows, helping engineers predict, analyze, and address acoustic issues early in development.

Keine Antwort erhalten

Eelised

  • Frequency Range:
    One acoustic model for the whole frequency range.
  • Optimized File Size and Memory:
    Optimized file size and memory demand handling large models.
  • Short Analysis Lead Times:
    Short analysis lead times from model preparation to result evaluation.

Soovitatavad Võimalused

Reaalse Maailma Rakendused

Select...
Keine Antwort erhalten

Engine/Power Unit Noise Assessment & Optimization

Quickly assess and optimize sound radiation of engines and power units during design, enabling cost-effective NVH performance improvements and evaluation of noise sources.

Tutvuge Ressursside ja Sellega Seotud Toodetega

Täiendav Teave ja Ressursid