Skip to main content

Why RTS-RA Series Remote Annunciator?

The Russelectric ATS Remote Annunciator (RTS-RA) is a powerful accessory to bring together data from multiple ATS into a single display. An ethernet connection is available to exchange data via OPC UA protocol to another SCADA or building management system. The remote annunciator is designed to be configured by the customer and not require field service setup.

Peamised eelised

Centralized ATS monitoring

The Russelectric ATS Remote Annunciator (RTS-RA) is a powerful accessory to bring together data from multiple ATS into a single display.

Open connectivity

An ethernet connection is available to exchange data via OPC UA protocol to another SCADA or building management system.

Easy set-up

The RTS-RA remote annunciator is designed to be configured by the customer and not require field service setup.

Featured capabilities

The Russelectric ATS Remote Annunciator (RTS-RA) is a powerful accessory to bring together data from multiple ATS into a single display.