Skip to main content

MClimate Vicki LoRaWAN Smart Radiator Thermostat toiteallikaks on MClimate

MClimate helps decarbonize both existing and new buildings through wireless, retrofit IoT solutions. Our LoRaWAN devices digitalize HVAC, indoor air quality, occupancy, and energy management, integrating with Building Management Systems and open platforms to enable remote monitoring, control, automation, and optimization that reduce energy use, CO2 emissions, operating costs, and support ESG and net-zero objectives while improving occupant comfort.

Miks Retrofit LoRaWAN TRV for smart heating control?

MClimate Vicki LoRaWAN is a retrofit smart thermostatic radiator valve designed for building owners, facility managers, system integrators, and energy service providers. It enables remote, room-level heating control based on schedules, occupancy, and real demand, reducing energy waste from overheating and unoccupied spaces. The result is lower heating costs, reduced CO2 emissions, improved comfort, and simplified building management.

White radiator with control knob

Eelised

  • LoRaWAN connectivity eliminates the need for cables, enabling fast, non-invasive installation and easy scalability across buildings of any size. Up to 10 years of battery life, a rugged metal backplate, and free FUOTA updates minimize maintenance and service visits.
  • Optimizes room-level heating through intelligent radiator control, scheduling, occupancy-based automation, and hydronic balancing. Reduces overheating and energy waste, improves occupant comfort, lowers heating costs, and helps decarbonize buildings.
  • Designed and manufactured in the EU, Vicki LoRaWAN benefits from free firmware updates (FUOTA), continuously adding new features, improving performance, and helping customers future-proof their deployments while staying up to date and compliant with evolving regulations and market requirements.

Soovitatavad Võimalused

Case Study

Hospital building entrance with flowers

Advanced Climate Control for French Hospital

A French hospital complex retrofitted eight buildings with 420 Vicki LoRaWAN TRVs, enabling room-level heating control without disrupting operations and reducing heating costs by up to 35%.

Reaalse Maailma Rakendused

Select...
Keine Antwort erhalten

Smart Radiator Control in Commercial Buildings

Vicki LoRaWAN enables fast, non-invasive retrofit of existing commercial buildings without rewiring. Facility managers remotely control room-level heating, apply schedules, and optimize hydronic balancing, reducing overheating, improving comfort, and achieving up to 30% heating cost savings.

Korduma Kippuvad Küsimused