Skip to main content

Why choose a Microgrid Integrated Switchboard?

By uniting power distribution and microgrid control into a single, integrated platform, MIS allows customers to modernize their energy strategy while maintaining operational confidence from day one. Designed for interoperability, MIS enables significantly reduced lead times, greater confidence with utilities, and the flexibility to evolve as energy needs change. Siemens partners with customers throughout the entire lifecycle — from early planning and utility engagement through commissioning and long-term operation — ensuring resilient performance and regulatory confidence.

Peamised eelised

Seamless integration 

  • DER integration utility, generator, solar pv, and battery energy storage
  • Vendor agnostic approach to DER integration
  • Intelligent monitoring and control using SICAM A8000
  • HMI 22-inch touchscreen display for intuitive operation

Intelligent control and  automation 

  • Automatic islanding, black start, and demand response functionality
  • Real-time monitoring and control of renewables, storage, EV chargers, generators, and loads
  • Advanced protection and safety with SIPROTEC relay

Flexible and compliant 

  • Indoor (NEMA 1) and outdoor (NEMA 3R) configurations
  • Available UL 891 switchboard configurations
  • UL 3141 Power Control System-ready architecture and IEEE 2030.7

Featured capabilities

Industries

Select...

Microgrid Integrated Switchboard in Data Centers

Always-on power for mission-critical operations. Data centers use MIS to integrate utility power, backup generation, battery storage, and renewable energy into a single intelligent platform. With real-time monitoring, automated control, and islanding capabilities, MIS helps maintain uptime, support growing power demands, improve energy efficiency, and reduce the risk of costly outages.

SIVACON 8PS- LData system:  power for tomorrow’s datacenters, easy and plug & play

FAQs