Skip to main content

Why Audio Connector?

The Audio Connector allows machine operators and producers to determine the status of equipment based on its sound. You can make the sound data available on the Industrial Edge Databus so that other Industrial Edge apps can use it to analyze and generate further insights.

As part of the Connectivity Suite, the Audio Connector is compatible with other connectors and the Common Configurator and supports multiple standard USB audio input devices.

Peamised eelised

Simplify configuration and deployment

Configure audio connectivity easily through the IIH Configurator withing the Connectivity Suite framework, enabling streamlined setup, centralized management and faster deployment across industrial environments.

Customize audio data acquisition

Adjust audio device parameters such as sampling rate, resolution and channel configuration to match application requirements, supporting accurate data capture for diverse monitoring and analysis scenarios.

Enable advanced audio analytics development

Support the development of industrial audio analytics applications, such as Audio Classifier, by providing reliable audio data streams that help identify healthy and unhealthy operating states.

Featured capabilities