Skip to main content

IFS Enterprise Asset Management (EAM) toiteallikaks on IFS

IFS on ülemaailmne ettevõtte tarkvaraettevõte, mis teenindab enam kui 5500 klienti enam kui 90 riigis. IFS pakub intelligentseid pilvepõhiseid lahendusi ERP-le, varade elutsükli haldamisele, väliteenindusele ja tööjõu planeerimisele, aidates ettevõtetel optimeerida operatsioone ja parandada kliendikogemust ettevõtetes, kes toodavad ja levitavad kaupu, ehitavad ja hooldavad varasid ning haldavad teenustele keskseid toiminguid.<br/>Tööstusliku tehisintellekti esirinnas integreerib IFS automatiseerimise ja ennustava analüüsi, et suurendada kasumlikkust ja vastupidavust, võimaldades klientidel areneda digitaalselt ühendatud ja kiiresti arenevas maailmas.

Miks Maximize asset value, improve safety and boost productivity?

IFS Cloud EAM delivers measurable impact, up to 20% more uptime, 16% less unplanned downtime, and 14% lower maintenance costs. With AI-driven planning and real-time visibility, it streamlines maintenance, strengthens compliance, and optimizes asset performance for greater efficiency and profitability.

Eelised

  • Comprehensive Asset Management in One Platform
    Manage assets from design to through decommissioning. Eliminate integration complexity, preserve data continuity, streamline handovers and accelerate time-to-value while reducing total cost of ownership.
  • Embedded Industrial AI for Smarter Decisions
    IFS.ai is built into the platform, powering dynamic scheduling, Co-Pilot assisted FMECA, and anomaly detection. It transforms asset data into actionable insights that cuts downtime, optimize resources, and justify decisions with traceable evidence.
  • Integrated 3D Visualization for Complex Assets and Environments
    Navigate and validate asset conditions in real time with interactive 3D models in IFS Cloud. Trigger work directly from the visual interface, improve planning accuracy, and enhance safety by giving technicians actionable context.
  • Embedded AI for Maintenance Planning & Scheduling and Risk Insights
    Plan and act with confidence using AI-driven maintenance planning that optimize resource, drive repair-versus-replace decisions, reduce lifecycle costs, and minimize risk, delivering measurable ROI and sustainability benefits.
  • From Project Delivery to Operations Without Data Loss
    Move complex asset projects into operations efficiently. Integrated workflows ensure accurate data flow, reduce costly delays, and maintain compliance throughout the lifecycle.

Soovitatavad Võimalused