Skip to main content
Virtual Optical Networks

Veloce Interfaces - Virtual OTN

The Virtual Optical Transport Network (OTN) solution provides verification and analysis capabilities of OTN frames, generation capabilities of OTN frames with different client signal types and multiplexing hierarchies.

Why Veloce Virtual OTN?

PCI Express and related protocols, such as Compute Express Link (CXL), dominate the needs for interconnect usage in system-level design. According to research announced at the PCI-SIG Developers Conference in 2023, the total available market for PCI Express technologies across markets such as datacenters, edge, communications, AI, automotive, storage and mobile devices will reach $10 Billion by 2027.

To meet the needs of electronic engineers verifying designs in these markets, Siemens have developed protocol solutions for PCI Express and CXL that provide pre-and-post silicon verification capabilities for Hardware Emulation and Prototyping needs. These Veloce solutions are delivering high-speed verification solutions that allow companies to meet their time-to-market needs for complex designs across multiple domains.

Additionally, for on-chip needs, a portfolio of AMBA-based verification solutions deliver an efficient environment for verifying Systems-on-Chip (SOC) that contain AMBA fabric.

Virtual OTN Capabilities:

  • Complete OTN virtual solution with 100% deterministic and full visibility of the design
  • Support for both OTL and FOIC interfaces
  • Control of OH field in both directions
  • Supported OTL interfaces: OTL4.4, OTL4.10
  • Supported FlexO interfaces: FOIC1.1, FOIC1.2, FOIC1.4, FOIC2.4 and FOIC2.8
  • Modes of operation-directed GUI based, Tcl/Python
  • Separate Rx and Tx streams configuration support
  • Details visualization support of FlexO frames
  • Automated save and load configuration option
  • Tx and Rx Tracers with full Frame contents
  • Error injection and detection in both OTL and FOIC at various OH levels
  • Supported multiplexing over lower hierarchies
  • Remote OTN support

Related resources

Ready to talk to someone today?

Our product and sales teams are standing by to answer your questions.

Get in touch with our sales team 1-800-547-3000 or 1-503-685-8000

Email: eda.sales.sisw@siemens.com

Join the IC design community

Join the discussion on new topics, features, content and technical experts.

Support center

The Siemens Support Center provides you with everything in one easy-to-use location – knowledgebase, product updates, documentation, support cases, license/order information and more.

EDA consulting

Helping you achieve maximum business impact by addressing complex technology and enterprise challenges with a unique blend of development and design experience and methodology expertise.