Skip to main content

45W Commercial Clean Vehicles toiteallikaks on Giraffe

Up to $1.2 trillion in tax credits are available for clean energy technologies, but organizations miss out because they can't navigate the IRS process. Giraffe Financial is changing that. Giraffe expertly guides customers through the U.S. Inflation Reduction Act (IRA) landscape, so you get the tax credits you deserve.

Go the Giraffe website at www.giraffe.financial, create an account, upload your project information, and we will do everything else! If you are a tax-exempt entity, we'll file tax forms for you so you get a rebate from the IRS! If you want to sell your tax credits, we'll do so on your behalf and get you cash! Want to claim credits and use them yourself but need help navigating the regulatory complexity - we can help!

Miks Discover, generate, and monetize your tax credits?

The 45W Commercial Clean Vehicle Property tax credit is provided under the Inflation Reduction Act (IRA) that incentivizes organizations purchasing qualified commercial clean vehicles, including electric, hydrogen, and plug-in hybrid electric vehicles. Credit amount depends on several factors, such as the vehicle’s weight, propulsion system, and the incremental cost compared to a similar internal combustion engine vehicle. Credit amounts can be claimed up to $7,500 for vehicles up to 14,000 lbs in gross vehicle weight (GVW) or up to $40,000 for vehicles over 14,000 GVW. Giraffe Financial provides a full-service solution for taking advantage of the 45W tax credit. Giraffe simplifies the process while ensuring eligible tax credits are maximized and taken advantage of. Giraffe will confirm your vehicle eligibility, gather proper documentation and ensure compliance - then guide you through options to monetize your credits to best fit your business or organizational needs.

Eelised

  • Lower compliance risk
  • Low organization burden
  • Maximum credit potential

Soovitatavad Võimalused

Tutvuge Ressursside ja Sellega Seotud Toodetega

Täiendav Teave ja Ressursid