Skip to main content

FNT Hybrid Infrastructure Management toiteallikaks on FNT

FNT Software lihtsustab ettevõtete ja riigiasutuste jaoks keerukate digitaalsete infrastruktuuride haldamist. FNT käsuplatvorm pakub tõhusat IT-, telekommunikatsiooni- ja andmekeskuste infrastruktuuride haldamist digitaalsete kaksikute kujul, hõlbustades lihtsamat planeerimist, rikete kõrvaldamist ja ümberkujundamist. Standardiseeritud tööriistade abil integreerib see andmed, genereerib aruandeid, optimeerib töövooge ja juurutab tõhusalt uusi teenuseid. Paindlik litsentsimine, pilvevalmidus ja eelkonfigureeritud juurutamine tagavad kiire seadistamise. Usaldab enam kui 500 ettevõtet kogu maailmas, sealhulgas peaaegu pooled DAX-40 ettevõtetest.

Miks Record and visualize cloud and on-prem components?

FNT's Hybrid Infrastructure Management solution makes it possible to map the entire IT and network infrastructure, including cloud services, in a uniform and integrated data model. This includes the building infrastructure (power, cooling, space), the IT/network infrastructure (networks, servers, storage - virtual and physical, on-premises and in the cloud), connectivity (physical cabling infrastructure and logical circuits/bandwidth) and the services based on these (software, applications).

Not only the assets themselves are documented, but also the complex dependencies between different systems and components - regardless of the manufacturer and technology. Bidirectional interfaces bundle data from different systems and map them centrally. This allows you to document, analyze, plan, control and automate your hybrid infrastructure with just a single tool.

It no longer matters where data and resources are actually located – whether on-premises, in the cloud or at the edge.

Eelised

  • Achieve 100% transparency and control of IT infrastructures
  • Reduce time required for maintenance window planning by 95%
  • Reduce operating costs by up to 50%
  • Identify incidents and their causes 4 times faster
  • Reduce business risks and expenses caused by downtime and failures by up to 50%
  • Reduce IT costs by up to 35% & Boost profitability by 20–30%

Soovitatavad Võimalused