Skip to main content
Key Visual InnoTrans 2026

Fire Safety at InnoTrans 2026 | Berlin

Discover our stand-alone fire detection solutions for rolling stock. September 22-26: Hall 27 | Booth 220

Why stand-alone rail detectors?

Our uniquely cost-efficient, stand-alone fire detection solution for all rolling stock offers a plug-and-play solution. It combines SIL2, EN 45545-2, and EN 50155 compliance with flexible 24VDC/110VDC power and direct system integration, all through a single point of contact.

Peamised eelised

A teal-colored thumbs-up icon is centered against a black background. The hand is stylized and cartoon-like, with the thumb pointing upwards and the other four fingers curled into a fist.

Simplify fire safety

A stand‑alone architecture removes the need for a separate fire control panel. Fewer components simplify the system and reduce installation, commissioning and maintenance – cutting life‑cycle costs fleetwide.

A teal-colored shield icon with a black outline and a black checkmark in the center, set against a black background.

Trust in reliable detection​

High‑precision spot and aspirating smoke detection ensures early, reliable fire detection with maximum immunity against false alarms – keeping trains available and passengers safe, even under dust, heat or vibration.

A sleek, white high-speed train with a brown stripe is moving rapidly on a double track through a desert landscape. In the background, a modern city skyline with tall buildings and palm trees is visible under a bright, slightly hazy sky with the sun shining.

Plan with confidence​

Direct TCMS integration, individual parameter setting, flexible power supply and full compliance simplify approvals and enable smooth project execution worldwide.

Featured capabilities

Discover how others use stand-alone rail detectors​

A modern subway train with a black, white, and red livery is stopped at a clean, well-lit underground station. The train's front displays "M2 BRÓDNO" and the number "89". The station features a dark blue perforated wall with a white "Młynów" sign, a light-colored platform with tactile paving, and a ceiling with numerous circular lights. In the background, a few passengers are visible on the platform.

ŠKODA GROUP​ - Metro Warsaw

Stand‑alone detectors connect via dry contacts to the existing TCMS - no fire panel. Flexible base options support high availability for trains with >1,500 passengers; 37 trains in service since 2022.

A sleek, white high-speed train with a brown stripe is moving rapidly on a double track through a desert landscape. In the background, a modern city skyline with tall buildings and palm trees is visible under a bright, slightly hazy sky with the sun shining.

Siemens Mobility GmbH - Valero

High‑speed train – Egypt: Velaro trains are built for heat, sand and dust. Plug‑and‑play detectors connect to the TCMS - no dedicated fire panel. SIL2 focus plus V0 material ensures robust detection in engine rooms.

White Vectron locomotive traveling along track beside a river with overhead lines and cloudy sky in a rural landscape.

Siemens Mobility GmbH - Vectron

Locomotive – Vectron: 763 locomotives equipped with stand‑alone multi‑criteria/optical detectors on rough bases. Plug‑and‑play TCMS integration reduces complexity and failure points for reliable engine‑room detection.

Explore additional resources