Skip to main content

Why SIBushing?

SIBushing is a smart monitoring solution designed for switchgear systems. It incorporates advanced sensors that deliver accurate data while enhancing grid protection. Its streamlined and compact design simplifies installation, improving both operational efficiency and safety. SIBushing can seamlessly integrate with devices like SICAM FCM Plus or SIPROTEC 7SY82, offering real-time data that enables proactive maintenance and helps extend the lifespan of equipment.

Peamised eelised

Safety

Enhanced personnel safety during protection test thanks to low output voltages and reduced fault potential during commissioning through simple handling

Availability

One-fits-all sensor does not require any adjustments when network parameters change, e.g. the supply current

Sustainability

Material savings of iron, copper and cast resin, compared with conventional instrument transformers (2.1 kg as against up to 50 kg)

Features & functions

Discover how others use SIBushing

Technische Betriebe Glarus Nord

Innovative grid protection for Swiss alpine community

Switzerland has always combined a unique natural landscape with technological progress. Sustainability and innovation go hand in hand here. For the distribution grid operator in Glarus Nord, it was therefore only logical to choose the latest generation of integrated current and voltage sensors for optimum grid protection from Siemens that also combine innovation and sustainability.

Mountain Landscape with Logo of Technische Betriebe Glarus Nord