Skip to main content

DCC Translation Editor 5.0 SIMATIC Edition toiteallikaks on DCC global

DCC global GmbH is a specialist service provider for software localization in the mechanical and plant engineering sector. Clients face the challenge of delivering HMI, control and visualisation software for international markets that is linguistically accurate, technically functional and delivered on time. DCC global organizes every aspect from translation and terminology management to technical implementation and quality assurance, right through to HMI acceptance testing. In addition, the DCC Translation Editor supports the secure editing of multilingual SIMATIC projects. The company’s strength lies in combining linguistic competence, engineering know-how and industrial software expertise, particularly within the Siemens ecosystem.

Miks Secure editing of multilingual SIMATIC configurations?

The DCC Translation Editor 5.0 enables the reliable and rapid translation of text exports from multilingual Siemens automation projects. The product supports a translation workflow that preserves formatting and enhances translation quality for Siemens applications such as WinCC Unified, WinCC (TIA Portal), WinCC V7/V8, and PCS 7. It is designed for translators, localization managers responsible for quality assurance, and commissioning engineers.

Eelised

  • Manually editing thousands of text elements in Excel can easily lead to errors during translation: numbers are altered, placeholders are deleted, text becomes too long for the user interface, or parts of it remain untranslated.
    The DCC Translation Editor was developed to solve these problems.
  • Translations created outside the project environment using the DCC Translation Editor can be edited with complete confidence: 
    The formatting and file structure are protected against accidental changes.
    Translated files can be easily imported back into the original project.
  • 100% quality assurance for the translation of project texts:
    The tool is certified by Siemens. It automatically detects translation errors, incorrect numerical values, missing punctuation marks, and untranslated text segments.
    Texts that are too long for the HMI fields are highlighted.
  • The time required for implementation is significantly reduced:
    Thanks to the clear, table-based layout, even large-scale SIMATIC projects can be edited with ease.
    Special features include search and replace, comprehensive filtering options, and automatic translation using DeepL, Google or Microsoft.

Soovitatavad Võimalused

Case Study

Translation editor case study

Daily HMI adjustments on the construction site

Localization is carried out independently of HMI development.
Maximum autonomy for daily changes: Commissioning engineers seamlessly integrate UI text, warning messages, notifications and text lists.

Reaalse Maailma Rakendused

Select...
Measurement system (AI illustrative image).

Accelerated HMI localization

Using the translation editor, the commissioned translation agency is able to reduce the time required to translate the TIA V20 HMI for a measuring system for axle and steering components into Italian by 30 percent.

Korduma Kippuvad Küsimused