Skip to main content

Smart Energy toiteallikaks on Crossbreed

Crossbreed creates innovative solutions to empower smarter energy for a sustainable future. The mission is to connect all the world's energy data with all the world's energy algorithms, to offer easy access to energy optimization. It is called Crossbreed EnergyOS. The company was founded in 2011 and is co-owned by the founders, the global IT consultancy firm Data Ductus AB and INTIC Capital Partners. Crossbreed is located in Malmö, Sweden.

Miks Efficient heating with savings of up to 12%?

Enhance heating efficiency with Smart Energy by Crossbreed. The self-learning algorithm adapts the heating curve to changing weather and building occupancy, optimizing energy use by calculating thermal inertia and adjusting in real-time. This dynamic control, backed by self-learning algorithms, maintains a comfortable indoor climate, achieving 10-12% energy savings.

image description

Eelised

  • Reduced energy usage by 10-12%
  • Lower operational costs (increasing property value)
  • Access to indoor temperature
  • Lower carbon footprint

Tutvuge Ressursside ja Sellega Seotud Toodetega

Täiendav Teave ja Ressursid

Product Description

More information

Demo