Skip to main content

Oracle Connector toiteallikaks on Axtesys

We are an innovative technology company specializing in software development and the seamless integration of complex interfaces. From conception and implementation to ongoing maintenance, we develop robust and scalable software solutions precisely tailored to our clients' individual needs. Our focus is on optimizing our partners' digital systems through efficient data exchange processes and cross-system connectivity, thereby providing them with a crucial competitive advantage. With our in-depth technical expertise and an agile approach, we drive digital transformation forward.

Miks Oracle Connector?

The Axtesys Oracle Connector prepares for reliable global data transmission to your Oracle Database.
It ensures fail-safe transfer via a secure data bus. A built-in buffer detects transmission failures, preventing data loss and allowing your Edge Device to continue recording and temporarily store data until connectivity is restored.
Easily configure the application using the Siemens Common Configurator for a familiar setup process every time.

Secure data transmission

Eelised

  • Advanced Data Protection: Intelligent buffering mechanism automatically stores up to 1000 datapoints during connection interruptions and transmits them once connectivity is restored, ensuring critical production information integrity with configurable heartbeat frequencies from 10ms to 500h.
  • Streamlined Configuration Process: Full integration with Siemens Common Configurator eliminates complex setup procedures, allowing engineers to configure up to 1,000 datapoints and multiple database connections using familiar interfaces, significantly reducing deployment time.
  • Enterprise-Ready Scalability: Available for up to 3 database-connections with support for up to 4 database types per Edge device, enabling cost-effective scaling from pilot projects to multi-site implementation while maintaining consistent performance.

Soovitatavad Võimalused

Reaalse Maailma Rakendused

Select...
Zero-Defect Production Through Data Integration

Zero-Defect Production Through Data Integration

Integrate production line data with quality management systems to ensure component traceability and early defect detection. Bidirectional data exchange enables real-time parameter adjustments based on quality metrics, while buffering capabilities ensure zero data loss during manufacturing processes.

Korduma Kippuvad Küsimused

Tutvuge Ressursside ja Sellega Seotud Toodetega

Eeltingimused

Industrial Edge Hub Access

Common Configurator (necessary to configure connectors)