Miks Efficiency and safety improvement in healthcare?
The aim of this service is to improve the productivity of the clinicians, and the technicians and clinical staff Safety. This service is based on the integration between the Siemens Desigo CC BMS and the Ascom Ofelia software via Modbus TCP/IP protocol; in effect, it will be possible to analyze data easily in order to enable continuous improvements. Ascom Ofelia is a new generation of enterprise alarm management software able to manage - via DECT/Wi-Fi terminals or rugged and disinfectant-ready Android Smartphone (Ascom Myco 4) - the flow of Safety&Security and technological alarms generated for examples by the Sinteso fire detection system, Desigo PXC controllers respectively, and Ascom Telligence nurses call system as well as workflows by using maps for wayfinding navigation to the Point of Interest, for asset tracking, etc...
Eelised
- Drive staff productivity and reduce operational costs
- Protect people (clinical staff, technicians, etc.)
- Increase clinical staff retention and new talent acquisition
Soovitatavad Võimalused
Optimization of the management of staff's daily activities
Geolocation of an aggression on clinical staff to trigger timely intervention
Tutvuge Ressursside ja Sellega Seotud Toodetega
Täiendav Teave ja Ressursid
Eeltingimused
Desigo CC & BlueGPS