Skip to main content

antrumX toiteallikaks on Antrum

Antrum pakub revolutsioonilist lähenemist DCV-le, kasutades keskset õhujälgimist, et tagada õhuvoolu maksimaalne vajadusel ja säästa energiat, kui seda pole. Ohutuse ja energiasäästu tasakaalustamine pole kunagi olnud lihtsam - või teie tulemuslikkuse jaoks rahuldust pakkuvam.

Miks Centralized Airflow Monitoring for Safety and Energy Savings?

Air changes are critical to building health and safety. Energy efficiency is essential to your bottom line. With Antrum, you don’t have to choose between them. Our centralized air-monitoring system delivers peak airflow when it’s needed and conserves energy when it’s not—using a single device to monitor multiple contaminants across up to 15 spaces and compare them all to a reference channel for true differential control.

Eelised

  • Improved Safety: Improves safety by directly measuring room contaminants and isolating them from supply-air contaminants. Antrum automatically alerts the BMS when thresholds are exceeded, enabling optimized ventilation that reduces exposure risk and prevents accumulation/contaminant buildup.
  • Energy Savings: Many research facilities achieve a minimum two-year payback with Antrum. By reducing unnecessary ventilation, facilities use less energy and significantly lower greenhouse gas emissions.
  • Simplified Maintenance: Antrum reduces total cost of ownership by 45%–60% over 20 years. Our solution uses 6% of the devices required by traditional wall-mounted sensors, utilizes one moving part, and allows calibration of up to 16 spaces in under 60 seconds—dramatically simplifying maintenance.
  • Capital Expense Reduction: Antrum delivers superior performance at 50% of the cost of competitive solutions. It also enables laboratory exhaust diversity, helping end-users reduce initial mechanical equipment capital expenditures.
  • Better Decision Making: Antrum provides clear visualization and interpretation of ventilation data by turning complex ventilation information into actionable insights empowering facilities teams to balance safety and energy savings confidently.

Soovitatavad Võimalused

Case Study

Scientist working in laboratory

Biomedical Research Company Partners with Antrum

A leading biomedical research company was executing a tenant improvement project in an existing life science building in California and needed to comply with the state’s Energy Code, Title 24.

Reaalse Maailma Rakendused

Select...

Demand Control Ventilation in Pharma Production

As part of a new finishing center, the company deployed AntrumX® with its VAV laboratory control system in critical spaces. Paired with AntrumEYE®, the system monitored 10,000 sq ft, delivered real-time air quality data, and achieved a 40% reduction in ventilation demand without compromising safety.

Korduma Kippuvad Küsimused

Tutvuge Ressursside ja Sellega Seotud Toodetega