Skip to main content

Aerosophia Oil & Gas Pipeline & Site Monitoring Solution toiteallikaks on Aerosophia

Aerosophia on juhtiv droonioperatsioonide luurefirma, mis muudab seda, kuidas organisatsioonid kontrollivad ja haldavad kriitilist infrastruktuuri. Kombineerides drooniandmete kogumise, arvutinägemise ja tehisintellekti põhise analüüsi, muudab Aerosophia lennupildid teostatavateks teadmisteks — tuvastades veemajanduse, energia, sadamate, raudtee-, maanteede ja põllumajanduse defekte, kõrvalekaldeid ja riske. Platvorm tsentraliseerib droonioperatsioonid, tehisintellekti analüüsi, 3D-punktipilve töötlemise ja mitme ajalise muutuse tuvastamise ühes ühtses töövoos - integreerudes sujuvalt GIS-i, CMMS-, EAM- ja varahaldussüsteemidega. Aerosophia aitab organisatsioonidel nutikamalt kontrollida, tegutseda kiiremini ning hallata varasid ohutumalt ja jätkusuutlikumalt.

Miks AI drone inspections for pipelines, sites & facilities?

Oil & gas operators manage vast pipeline networks, pipe racks, well stations, and remote sites where manual inspection is costly and hazardous. Aerosophia deploys regular and autonomous drone-in-the-box technology with AI to inspect pipelines for corrosion, leakages, and insulation defects, monitor well stations and control cabinets, detect vegetation and construction encroachment, and secure sites 24/7.

Drone over industrial complex at sunset

Eelised

  • Safer inspections across hazardous sites & pipelines: Replace manual field inspections of pipelines, pipe racks, and well stations with drone flights — covering remote and hazardous locations fully and safely, without exposing inspection teams to high-risk environments or operational disruptions.
  • Early detection of corrosion, leakages & defects: Automatically detect corrosion on pipes and steel structures, insulation defects, leakages, and damaged fittings across pipeline corridors and pipe racks — with geo-referenced findings enabling targeted, prioritized maintenance interventions.
  • Pipeline corridor integrity & encroachment monitoring: Continuously monitor pipeline rights-of-way for vegetation overgrowth, construction activity, missing or damaged signposts, and third-party encroachments — flagging risks before they escalate into safety or compliance incidents.
  • 24/7 autonomous site & perimeter security: Deploy drone-in-the-box solutions to autonomously patrol facility perimeters and remote well stations — with AI-driven real-time stream analysis detecting intruders, anomalies, and security incidents around the clock, reducing on-site staffing needs.
  • One platform from detection to maintenance action: All findings — corrosion, leakages, encroachments, security alerts — flow directly into your maintenance and asset management workflows via API integration with GIS, EAM, SAP, and existing operational systems for a fully closed inspection loop

Soovitatavad Võimalused

Reaalse Maailma Rakendused

Select...

Oil & Gas Operator: Integrated Security Drone Ops

A state-owned oil & gas operator integrated security drone operations using Aerosophia's end-to-end platform — combining asset management, workflow integration, and AI computer vision to ensure surveillance requests are seamlessly assigned, prioritized, and acted on via smart risk profiles.