Skip to main content

Exergenics

Exergenics' Chilled Water Plant Optimization Tool is a patented Machine Learning software platform that simulates plant performance under every possible condition. Savings of 5-25% plant energy are realized via AI generated custom set points, that are easily integrated into the existing control logic within the BMS.
exergenics-logo

Tööstusharud

  • Healthcare

  • Commercial buildings

  • Higher education

  • Hospitality and entertainment

Liikumine

Build
Laiendab või tugineb Siemens Xcelerator tootele/lahendusele, luues uue toote või loob uue kliendilahenduse Siemens Xcelerator toote ja oma toote integreerimise kaudu

Saadaval Olevad Tooted

Exergenics

AI Chilled Water Plant Optimization

Maksimeerige oma BMS-i Exergenics auhinnatud jahutusveejaamade optimeerimise tehnoloogiaga — pole musta kasti, pole koolitust ega turvaprobleeme. Säästke sujuva juurutamisega 5— 35% energiat.